No image available
No image available
Your request is being processed.
AVENTICS-5610102170

AVENTICS™ E/P pressure regulator, Series EV07 5610102170

$2,266.33
QTY:

Product Description

EV07-001-100-420-2DIAA

Specifications

Type
Poppet valve
Certificates
CE declaration of conformity
Working pressure min.
0.5 bar
Working pressure max
11 bar
Min. ambient temperature
5 °C
Max. ambient temperature
50 °C
Compressed air connection input
G 1/4
Compressed air connection output
G 1/4
Compressed air connection, exhaust
G 1/4
Medium
Compressed air
Nominal flow Qn
800 l/min
Control
Analog
DC operating voltage
24 V
Hysteresis
0,04 bar
Mounting orientation
vertical
Permissible ripple
5%
Max. power consumption
200 mA
Protection class
IP54
Electrical connection
Plug
Electrical connection
EN 175301-803, form A
Signal connection
input and output
Signal connection
Plug
Signal connection
EN 175301-803, form A
Actual output value
4 ... 20 mA
Nominal input value
4 ... 20 mA

Features

  • Piloted pressure regulator up to 10 bar
  • Low power consumption
  • IO-Link (function)
  • Flow 6500 l/min (at Pmax)
  • Pressure range 0 bar - 10 bar
  • Display
  • Configurable via display: pressure range, regulator behaviour, actual value output, or switch output, control
  • Pressure control in case of voltage drop

Documents & Drawings