No image available
No image available
Your request is being processed.
AVENTICS-5610141510

AVENTICS™ E/P pressure regulator, Series ED05 5610141510

$676.92
QTY:

Product Description

ED05-000-100-420-2DICA

Specifications

Type
Poppet valve
Certificates
CE declaration of conformity
Working pressure min.
0 bar
Working pressure max
11 bar
Min. ambient temperature
0 °C
Max. ambient temperature
70 °C
Compressed air connection input
G 1/4
Compressed air connection output
G 1/4
Compressed air connection, exhaust
G 1/4
Medium
Compressed air
Nominal flow Qn
1000 l/min
Control
Analog
DC operating voltage
24 V
Hysteresis
< 0,06 bar
Mounting orientation
α = 0-90° β = 0-90°
Permissible ripple
5%
Protection class
IP65
Electrical connection
Plug
Electrical connection
ISO 15217, form C
Signal connection
input and output
Signal connection
Plug
Signal connection
ISO 15217, form C
Actual output value
4 ... 20 mA
Nominal input value
4 ... 20 mA
Regulation range min.
0 bar

Features

  • Tailored, on-demand pressure control
  • Robust poppet valve technology guarantees a long service life
  • High flow for a wide range of tasks
  • Highly dynamic direct acting technology
  • No wearable pilot valves or diaphragm
  • Various electrical connection options

Documents & Drawings