No image available
No image available
Your request is being processed.
AVENTICS-5610264810

AVENTICS™ E/P pressure regulator, Series ED07 5610264810

$2,418.02
QTY:

Product Description

ED07-000-060-420-2M12B

Specifications

Control
Directly controlled
Regulation range min.
0 bar
Regulation range max.
6 bar
Working pressure min.
0.5 bar
Working pressure max
8 bar
Hysteresis
< 0,03 bar
Medium
Compressed air
Nominal flow Qn
1300 l/min
Min. ambient temperature
5 °C
Max. ambient temperature
50 °C
Min. medium temperature
5 °C
Max. medium temperature
50 °C
DC operating voltage
24 V
Max. current consumption
1400 mA
Protection class
IP65
Permissible ripple
5%
Max. particle size
50 µm
Oil content of compressed air max.
1 mg/m³
Type
Poppet valve
Mounting orientation
α = 0 ... 90° ±β = 0 ... 90°
Certificates
CE declaration of conformity
Electrical connection type
Plug
Electrical connection size
M12
Electrical connection number of poles
5-pin
Signal connection
input and output

Features

  • Robust poppet valve technology
  • Very high control precision and dynamics
  • Suitable for a wide range of applications
  • High air flow rates
  • ED07 supports different types of connectivity from Analog Version to Fieldbus connection via EtherCAT

Documents & Drawings