No image available
No image available
Your request is being processed.
AVENTICS-5633011320

AVENTICS™ 3/2-directional valve, Series 563 5633011320

$324.29
QTY:

Product Description

V563-3/2NC-SR-110AC

Specifications

Activation
Electrically
Nominal flow Qn
1350 l/min
Switching principle
3/2
Version
NO/NC
Working pressure min.
3.5 bar
Working pressure max
10 bar
Operational voltage AC at 60 Hz
110 V
Voltage tolerance AC 60 Hz
-10% / +10%
Manual override
with detent
Electrical connection type
Plug
Electrical connection size
Form B, industry
Pilot
External, Internal
Valve type
Poppet valve
Connection type
Plate connection
Control pressure min.
3.5 bar
Control pressure max.
10 bar
Min. ambient temperature
-20 °C
Max. ambient temperature
50 °C
Min. medium temperature
-20 °C
Max. medium temperature
50 °C
Medium
Compressed air
Max. particle size
5 µm
Oil content of compressed air min.
0 mg/m³
Oil content of compressed air max.
5 mg/m³
Compressed air connection input
G 1/4

Features

  • Robust aluminium housing
  • Block assembly
  • Suitable for high flow rate / high working pressure
  • Ideal for harsh environments
  • Application temperature up to 120°C for versions with pneumatic operation

Documents & Drawings