No image available
No image available
Your request is being processed.
AVENTICS-5811110400

AVENTICS™ 5/2-directional valve, Series 581, size 1 5811110400

$146.47
QTY:

Product Description

V581-5/2SR-230AC-I1-1P22-HBX-PA-X-C-T0

Specifications

Activation
Electrically
Nominal flow Qn
1400 l/min
Switching principle
5/2, with spring return
Compressed air connection output
Base plate ISO 5599-1
Min. working pressure
3 bar
Max. working pressure
10 bar
Operational voltage AC at 50 Hz
230 V
Voltage tolerance AC 50 Hz
-10% / +10%
Manual override
with detent
Electrical connection type
Plug
Electrical connection size
Form B, industry
Actuating control
Single Solenoid
Sealing principle
Soft seal
Pilot
Internal
Standards
ISO 5599-1
Pilot valve width
22 mm
Valve type
Spool valve
Blocking principle
Single base plate principle
Connection type
Plate connection
Return
With spring return
Compressed air connection input
Base plate ISO 5599-1
Compressed air connection, exhaust
Base plate ISO 5599-1
Compressed air connection pilot exhaust
M5
Holding power AC 50 Hz
8 VA
Switch-on power AC 50 Hz
10 VA

Features

  • Standardized valve system
  • ISO size 1 to 4 available
  • Robust design
  • Integrated exhaust throttles
  • Numerous voltage ranges
  • Pressure range up to 16 bar possible
  • CNOMO interface
  • Small dimensions
  • Fast shifting times
  • Easy and flexible custom specific configurations via online configurator

Documents & Drawings