AVENTICS-8502AK431477001

AVENTICS™ End plate, series 502 8502AK431477001

$62.68
QTY:

Product Description

502 SERIES, VERTICAL END PLATE ASSY KIT, 3/8 NPTF PORTS, 1/8 NPTF PILOT PORTS

Specifications

Compressed air connection input
3/8 NPT
Port exhaust
3/8" NPTF
Pilot control exhaust
1/8 NPT
Scope of delivery
Left and right end plate, sealing kit, mounting screws
Pilot
Internal
Working pressure min.
-0.95 bar
Working pressure max
10 bar
Min. ambient temperature
-10 °C
Max. ambient temperature
50 °C
Min. medium temperature
-10 °C
Max. medium temperature
50 °C
Medium
Compressed air
Protection class
IP65
Weight
0.99 kg
Housing material
Die-cast aluminum
Seal material
Acrylonitrile butadiene rubber
Screws material
Galvanized Steel

Documents & Drawings