No image available
No image available
Your request is being processed.
AVENTICS-8940410602

AVENTICS™ Sensor, Series SN6 8940410602

$34.84
QTY:

Product Description

SN6-R2-DB09-048 WITHOUT LED

Specifications

Indirect mounting for series
TRB, ITS, 523
Type of contact
Reed
Switching capacity
60 W / 60 VA
Protection class
IP65
Min. ambient temperature
-25 °C
Max. ambient temperature
75 °C
DC switching current, max.
3 A
AC switching current, max.
3 A
Switching point precision
±0,1 mT
Electrical connection 2, type
Form B, industry, Plug
Electrical connection 2, number of poles
2-pin
Operating voltage DC, min.
10 V DC
Operating voltage DC, max.
48 V DC
Operating voltage AC, min.
10 V AC
Operational voltage AC, max.
48 V AC
Shock resistance
50 g / 11 ms
Vibration resistance
35 g (50 - 2000 Hz)
Housing material
Polyester amide

Features

  • Type of contact: reed
  • ATEX
  • Variant: form B, industry
  • 2-pin
  • Heat resistant

Documents & Drawings