AVENTICS-R412004890

AVENTICS™ Series QR2-C-RPN, stainless steel R412004890

$12.83
QTY:

Product Description

QR2-C-RPN-G018-DA04

Specifications

Fitting type
Straight fitting
Compressed air connection type
External thread
Port G
G 1/8
Compressed air connection type 2
push-in fitting
Port D
Ø 4
Type
QR2-C-RPN
suitable for use in food processing
suitable for use in food processing
Working pressure min.
-0.95 bar
Working pressure max
16 bar
Min. ambient temperature
-20 °C
Max. ambient temperature
150 °C
Delivery unit
2 piece
Weight
0.008 kg
Housing material
Stainless Steel
Seal material
Fluorocaoutchouc
Material tooth lock washer
Stainless Steel
Material release ring
Stainless Steel
Material thread
Stainless Steel

Documents & Drawings