No image available
No image available
Your request is being processed.
AVENTICS-R412010284

AVENTICS™ Industrial shock absorber, Series SA1-MC R412010284

$69.80
QTY:

Product Description

SA1-MC-M006-005-MS-H-N

Features

  • Wide product range
  • High energy absorption and extended life time
  • Improved surface protection against corrosion
  • Integrated end stop

Specifications

Type
SA1-MC
Mounting thread
M6x0,5
Stroke
5 mm
Max. energy absorption/stroke
1 Nm
Max. energy absorption/hour
3000 Nm
Cushioning
self-compensating
Medium
Oil
Min. ambient temperature
-20 °C
Max. ambient temperature
80 °C
Effective mass me min.
0.8 kg
Effective mass me max.
2.8 kg
Return spring force min.
2 N
Return spring force max.
5 N
Mounting
Lock nut
Weight
0.003 kg
Material cylinder tube
Steel
Material piston rod
Stainless Steel
Material sealing for piston rod
Polyurethane
Material stop
Polyoxymethylene
Material lock nut
Steel

Documents & Drawings