No image available
No image available
Your request is being processed.
AVENTICS-R412024835

AVENTICS™ Valve plug connector, series CON-VP R412024835

$45.28
QTY:

Product Description

CON-VP-F_CI-4-YE-V-10000-PVC-OW-3

Specifications

Type
Valve plugs
Cable
with cable
Operating voltage AC max.
24 V DC
Operating voltage DC, max.
24 V AC
Electrical connection 1, type
Socket
Electrical connection 1, thread size
form C, industry
Electrical connection 1, number of poles
4-pin
Cable exit
angled
Cable exit angle
90°
Electrical connection 2, type
open cable ends
Electrical connection 2, number of poles
3-pin
Contact assignment
2+E
Number of wires
3
Shielding
unshielded
Cable length
10 m
Protection class
IP67
Protective circuit
Varistor
Min. ambient temperature
-25 °C
Max. ambient temperature
70 °C
Max. current
4 A
with LED
Yellow
Wire cross-section
0.75 mm²
Mounting screw tightening torque
0.4 Nm
Weight
0.59 kg
Housing material
Polyamide

Features

  • Valve plug connector with connected cable
  • Form A EN 175301-803
  • Form B ISO 6952 and B industry
  • Form C ISO 15217 and C industry
  • With/without protective circuit/LED

Documents & Drawings