No image available
No image available
Your request is being processed.
AVENTICS-R412026797

AVENTICS™ Round plug connectors with cable, Series CON-RD R412026797

$81.58
QTY:

Product Description

The AVENTICS Series CON-RD-with cable offers cables with round plug connectors for various types like M8x1, M12x1 or 7/8-16UNC and different cable length, optimized for our focused valves with M8x1 or M12x1 connection and electronic systems like AES and G3.

Specifications

Type
Round plug connectors
Max. operating voltage AC
48 V DC
Max. operating voltage DC
48 V AC
Electrical connection 1, type
Plug
Electrical connection 1, thread size
M12x1
Electrical connection 1, number of poles
4-pin
Electrical connection 1, coding
D-coded
Cable exit 1
straight
Cable exit angle
180°
Electrical connection 2, type
Plug
Electrical connection 2, thread size
RJ45
Electrical connection 2, number of poles
4-pin
Cable exit 2
straight
Cable exit angle
180°
Number of wires
4
Shielding
shielded
Cable length
1 m
suitable for dynamic laying
suitable for dynamic laying
Min. bending radius
52 mm
Certificates
RoHS, CE declaration of conformity, Free of substances that impair surface wetting in the coating process
Protection class
IP65, IP67, IP68
Min. ambient temperature
-30 °C
Max. ambient temperature
70 °C
Protocol
Profinet, POWERLINK, EtherNet/IP, EtherCAT
Connector standard
IEC 61076-2-109

Features

  • Round plug connectors with connected cable
  • M8x1, M12x1, M23, 7/8"
  • Y cable

Parts & Accessories

Search
0 results in Products

Documents & Drawings