AVENTICS-R412027403

AVENTICS™ Clevis mounting MP2-BV R412027403

$17.78
QTY:

Product Description

CM1-MP2-040-GD-AL-ISO15552

Specifications

Standardization
ISO 15552
Piston diameter
40 mm
Swivel bearing Ø
12 mm
Housing material
Die-cast aluminum
Screws material
Steel