No image available
No image available
Your request is being processed.
AVENTICS-R412028892

AVENTICS™ Industrial shock absorber, Series SA1-MA R412028892

QTY:

Product Description

SA1-MA-M027-0040-N

Specifications

Type
SA1-MA
Mounting thread
M27x2
Stroke
40 mm
Max. energy absorption/stroke
390 Nm
Max. energy absorption/hour
175500 Nm
Cushioning
adjustable
Medium
Oil
Min. ambient temperature
-20 °C
Max. ambient temperature
80 °C
Effective mass me min.
38 kg
Effective mass me max.
18000 kg
Min. return spring force
11 N
Max. return spring force
20 N
Min. impact speed
0.1 m/s
Max. impact speed
6 m/s
Mounting
Lock nut
Weight
0.29 kg
Material cylinder tube
Steel, chrome-plated
Material piston rod
Stainless Steel
Material stop
Steel, chrome-plated
Material lock nut
Steel, chrome-plated
Scraper material
Polyurethane

Features

  • Wide product range
  • High energy absorption and extended life time
  • Improved surface protection against corrosion
  • Integrated end stop

Documents & Drawings