Branson GMX-20DP Ultrasonic Spot Welder

Product Description

The Branson GMX-20DP ultrasonic spot welder is designed and built to assure the highest degree of reliability and weld quality. The unique mechanical design of the GMX-20DP allows for a wide range of complex applications while delivering high levels of precision and process control.

Specifications

Overall dimension (actuator)
425mm x 312mm x 890mm (16.7” x 12.3” x 35”)
Gross weight
140kg (308 lbs)
Working voltage
220V (4kW), 3 phase 480V (5.5kW)
Air supply requirement
Minimum 0.6MPa, 87 psi
Maximum Stroke
50mm
Valid stroke
11-45mm

Features

  • Unique pressure applying mechanism enables more efficient ultrasonic energy transmission
  • Lower vibration amplitude results in low heat and particulate during welding, better protecting parts through the weld process
  • Pressure trig mechanism enables accurate welding control to ensure welding quality
  • High definition linear encoder enables precision height and distance control during welding to ensure accuracy
  • Various welding modes enable wide range of applications
  • Real-time welding data allows quality monitoring and enables seamless connection to Manufacturing Execution System (MES)

Documents & Drawings