Branson GMX-W1 Wire Splicer

Product Description

The Branson GMX-W1 joins wires reliably and quickly while providing maximum maneuverability. A user-friendly HMI and portable, ergonomic design make it easy to use as either an in-line or tabletop system. This product is designed for copper wire harness, although other materials may be possible upon testing and qualification.

Specifications

Frequency
20 kHz
Output power
4000 W
Actuation
Pneumatic
Cooling system
Air
Pneumatics type
5.5 bar (80 psi) clean, dry air
Special feature
Cutter Module
User interface
22" capacitive touch screen
Data interface
USB, Ethernet
Input power
200~230V single phase, 25A max
Overall dimensions
6.7" (W) x 7.9" (H) x 19.9" (L)

Features

  • Anti-side welding
  • Ergonomic design
  • User-friendly HMI
  • Automatic calibrations
  • LED color status indicator
  • 22-inch capacitive touchscreen
  • In-line wire cutter module
  • Capable of splicing wires with cross section up to 40mm²
  • Suitable for splicing wire with cross section of 0.13mm²