DeltaV-P-CTO SIS Smart Junction Boxes

DeltaV CTO SIS Smart Junction Boxes

Product Description

DeltaV CTO SIS Smart Junction Boxes provide pre- designed, fully certified (CE, IECEx, ATEX, Class 1 Division 2, NEPSI, CCC) an off-the-shelf solution for faster project execution and reduced installation costs. DeltaV CTO SIS Smart Junction Boxes are factory tested products with DeltaV SIS CHARM I/O system and ready for installation in the field. DeltaV SIS Electronic Marshalling eliminates traditional I/O design tasks and allows field wiring to start long before control strategies are finalized. DeltaV CTO SIS Smart Junction Boxes are designed for ordinary locations, hazardous areas and harsh environments, from extreme temperatures to corrosive gases.

iec-ex
ce-mark
csa-listed

Specifications

Material
Stainless Steel SS304 (316L Optional) Enclosure Thickness 2mm
Dimensions
96 IO - 915mm (W) x 1220mm (H) x 475mm (D)
Access
Front- Single door, left hand hinged
Protection Category
IP 66/ IP64 – NEMA/ TYPE 4X
Cable entry
Bottom, single gland plate (Thickness 3mm) ( Cable Glands, Transit Frames Optional)
Weight
~165 kg (may vary as per hardware added by option selection)
Power Requirements
Redundant distribution through Terminals (Optional Main Disconnect Switch)
120V AC 50/ 60 Hz ( Only North America: cCSAus - Haz. Loc:Class 1 Div.2, Ordinary Location)
100- 120 VAC 50/ 60Hz
220- 240 VAC 50/ 60Hz

Configured with one of the following internal power supply systems:
2 x 10A and full redundant (primary and secondary) 24 VDC distribution
2 x 20A and full redundant (primary and secondary) 24 VDC distribution
Control Network
Configured with one of the following control network systems:
Redundant Single Mode FO with Media Converter
Redundant Multi-Mode FO with Media Converter
Redundant Copper (RJ45)
IO Count / Type
Up to 96 CHARM IOs
SIS - CSLS with Non-IS, IS IO CHARMs,
CHARM Gateway module for Dist. CHARMs Solution
Name Plate
Outside Door: Laser engraved plastic
Environmental Specification
Outdoor installation
-20° C to +50° C (-4° F to +122° F)
-40° C to +50° C (-40° F to +122° F)
-20° C to +55° C (-4° F to +131° F) (Only for IECEx, ATEX, CE)
Relative humidity
5-95% (non-condensing)
Globally Certified
Global: IECEx
Europe: Zone 2 - ATEX, CE,
North America: cCSAus - Haz. Loc:Class 1 Div.2, Ordinary Location,
China: Zone 2, 22, NEPSI, CCC
Shock
10 g½-sine wave for 11 ms
Vibration
1 mm peak-to-peak from 5 Hz to 16 Hz, 0.5 g from 16 Hz to 150 Hz

Features

  • Delivers Electronic Marshalling enabled by CHARMs technology
  • Reduces system footprint
  • Eliminate I/O home run cables
  • Fully documented package
  • Significantly reduce cabinet design engineering

Documents & Drawings