ControlWave® PAC - Process Automation Controller

Product Description

The ControlWave Process Automation Controller is a high-performance hybrid PLC/RTU designed to meet the demanding requirements of industrial control. It is very flexible and capable of satisfying the requirements of local, expanded, remote, and distributed I/O needs. The controller is ideal for water/wastewater, oil and gas, and industrial control applications.

Documents & Drawings

Features

  • Powerful, high-performance processor
  • Up to three 10/100 MB Ethernet ports
  • Up to four serial communication ports
  • 4- and 8-slot I/O base unit
  • Hot-swappable I/O
  • Security key-lock
  • Analog outputs maintain last/preset value on CPU watchdog
  • Discrete outputs maintain last or zero value on CPU watchdog
  • Wide temperature range (-40 to +70 deg C)
  • Class I, Div. 2 hazardous location and CE approval
  • Open industry standards for programming, configuration, and communication
  • Discrete outputs maintain last or zero value on CPU Watchdog

We are Online, Would you like to Chat?