PACSystems™RSTi-EP CPE220 Controller

Product Description

Using the same high performance runtime and toolchain as the PACSystems RX3i large controller, the RSTi-EP CPE220 compact controller, delivers large Programmable Logic Controller (PLC) capability in a small, cost-effective, IIoT-ready form factor so machine manufacturers (OEMs) do not need to sacrifice performance for price. With security-by-design, open programming, and open communications built in, it simplifies connectivity to external analytics software platforms while reducing cost and complexity for OEMs and end users. The CPE220 offers 2MB of user memory, handles up to 32 PROFINET devices, and up to 2048 digital and 32128 analog I/O.

fcc-approved
rohs

Specifications

Part Number
EPXCPE220
Form Factor
Integrated Backplane
User Memory
2MB of NvRAM
System I/O
2048 Bits Discrete I/O, 32128 Words for Analog I/O
Local I/O Modules
64
Redundancy Support
MRP Master / Client
Ethernet Ports
One 100/1000 Mbps port and one 2-Port Switch 100/1000 Mbps
Ethernet Protocols
SRTP Client/Server, Modbus TCP, OPC UA Secure, EGD, PROFINET, HART passthrough, DNP3 Outstation
Serial Port / Protocols
One RS232 / ASCII Serial, Modbus RTU-Slave
USB Interface
Two USB A2.0
Memory Card
One Micro SD
Environmental
-40°C to 70°C
Power
24VDC +/-25%
Agency Approvals
UL, cUL, UKCA, FCC, RoHS, FCC, Reach, UL HaxLoc C1D2, ATEX Zone 2
Marine Approvals
ABS, BV, DNV GL

Features

  • Programming tools such as tag-based programming, a library of reusable code and a test edit mode for improved online troubleshooting
  • User-friendly environment that can increase design flexibility and improve engineering efficiency and productivity
  • Real time I/O networking capabilities, now with up to 3x 1-Gbps Ethernet ports, With built-in support for PROFINET, OPC UP, Modbus/TCP, and DNP3, also add 3rd party devices with ease.
  • Execute fleet-wide application updates via USB stick without ever connecting a laptop. Store application variables to an SD Card from User Logic enabling portable individual unit tuning parameters.
  • Achilles 2 certified for robustness against service attacks. Secure boot to prevent malicious applications and "unauthorized" operating systems. Standard support for OPC UP Secure encrypted communications mean you can monitor and control your application from anywhere with confidence.
  • Over 40 I/O module types and specialty interface modules, including IO-Link, mean connecting sensors and devices for your specific application is a snap