No image available
No image available
Your request is being processed.
Emerson-P-IC755CBS10CDA

QuickPanel+ 10" screen with View and Control (blank bezel)

Product Description

Simplify development and maintenance with one powerful device for operator interface (OI) and control. The multi-functional QuickPanel+ delivers actionable data and insight smarter, faster and easier than ever before.

Specifications

Part Number
IC755CBS10CDA
Processor
Freescale i.MX535 (1 GHz ARM Cortex A8)
RAM
DDR3 SDRAM 1 GB
Operating System
Microsoft Windows Embedded Compact 7
Touch Panel Type
Projected Capacitive 2-Point

Features

  • Plug and play connectivity
  • Designed for easy installation and configuration by automation engineers
  • Fully integrated view, control and data historian
  • Multi-touch for optimum responsiveness
  • Vivid images for more complete process visualization
  • Fully functional web browser with multimedia capability
  • Email and text alerts based on user-defined settings
  • Custom, web-enabled reports and graphs
  • Remote diagnostics and security
  • Compatibility with third-party components

Documents & Drawings