No image available
No image available
Your request is being processed.
Emerson-P-OMIOLM001

IO-LINK MASTER, 8 CH, CLASS A, IP67

Product Description

Edge connectivity and a user-friendly configuration makes RSTi-OM I/O the easiest connection to the intelligent sensors and devices that your operations rely on. RSTi-OM modules are IP67 so they are protected from water, dust, and other extreme conditions. This rugged design allows you to place advanced I/O where you need it, without the use of a control cabinet.

Specifications

Part Number
OMIOLM001
Network Connection
PROFINET, Modbus TCP, OPC-UA, and MQTT simultaneously
Power
20-30 VDC
Number of IO-Link Ports
8
Operating Temperature
-25…60C

Features

  • Advanced Connectivity with simultaneous connectivity to PROFINET, Modbus TCP, OPC-UA, and MQTT
  • Leverage the benefits of IO-Link with Simpler Assembly, Simpler Commissioning, and Simpler Maintenance
  • Simplify wiring of multiple IO-Link masters with high capacity power and industrial ethernet daisy-chaining
  • Cabinetless mounting with full IP67 protection
  • Port Capabilities: 8 IO-Link & 8 Digital Inputs OR 16 Digital Inputs OR 8 Digital Inputs & 8 Digital Outputs with Short Circuit Protection

Documents & Drawings