No image available
No image available
Your request is being processed.
Emerson-701P Black SmartPower Module

Emerson 701P SmartPower™ Module - Black

Product Description

With up to 10-year, maintenance-free operation, the Emerson 701P SmartPower™ Module - Black provides replacement without transmitter removal allowing you to quickly change power modules in the field. As an intrinsically safe solution, this power module is engineered with a robust and adaptable design that withstands harsh environments and allows you to choose the best mode of power for your application.

Specifications

Compatible Devices
• Rosemount 3408 Wireless Level Transmitter
• Rosemount 3051S Wireless Pressure Transmitter
• Rosemount 3051SMV Wireless Pressure Transmitter
• Rosemount 648 Wireless Temperature Transmitter
• Rosemount 848T Wireless Temperature Transmitter
• Rosemount 3308A Wireless Guided Wave Radar
• Rosemount 2160 Wireless Level Switch
• Rosemount 928 Wireless Gas Monitor
• Rosemount 702 Wireless Discrete Transmitter
• Rosemount 702 Wireless Plunger Arrival Transmitter
• Rosemount 705 Wireless Totalizing Transmitter
• Roxar CorrLog Wireless Corrosion Transmitter
• Roxar SandLog Wireless Sand/Erosion Transmitter
Certifications/Approvals
Intrinsically Safe (ATEX, IECEx, US, Canada, EAC)

Features

  • Up to 10-year, maintenance-free operation and replacement without transmitter removal for reliable performance
  • Adaptable module offers a selection of power modes to meet varying application demands
  • Intrinsically safe device designed for routine maintenance in hazardous areas
  • Low level alerts allow easy and straightforward maintenance scheduling
  • Keyed connections provide easy and fail-safe replacements

Documents & Drawings