Taking this action may invalidate your quote. Do you wish to proceed? Proceeding will convert your shopping cart into a standard order so that you can make changes.
Taking this action may invalidate your quote. Do you wish to proceed? Proceeding will convert your shopping cart into a standard order so that you can make changes.
The Fisher DSA desuperheater uses high-pressure steam for rapid and complete atomization of spraywater in low velocity steam lines. This desuperheater is installed through a flanged connection on a DN 200 (NPS 8) or larger pipeline. This desuperheater is intended for applications requiring high rangeability.
Nozzles can be maintained or replaced without having to replace the entire unit.
The DSA desuperheater is capable of 40:1 rangeability.
DSA desuperheater can be located wherever is convenient in the pipeline.
In the DSA desuperheater, high-pressure steam is mixed with the spraywater to produce a critical or near-critical pressure drop in the atomizing steam for a very high velocity. The high velocity disperses the spraywater into very small particles