Keystone-P-P000440

Keystone F634 Slurry Control Valve

Product Description

The F634 is a light/medium duty slurry control valve, short body style. For control of liquids, gases and light slurries.• F634 037 - Scaling service control valve• F634 039 - Slurry control valve

Features

  • Robust construction.
  • Bi-directional slurry control valve.
  • Swing through disc for minimum leakage.
  • Extensive size range available.
  • Wafer style body.
  • Adjustable PTFE gland packing.
  • Standardized mounting and drive adaptor connection allowing direct mounting of Keystone actuators and also allows for actuator removal while valve in line.
  • Full repairability with replaceable internals that can significantly extend valve life.
  • F634 037 features SSEC coating to prevent scaling, prevent against corrosion and improve wear resistance.
  • Other coatings available for chemical and abrasive substances.
  • Manufactured under quality system ISO 9001:2000. Certificate No Mel 0400133.
  • Available with PED approval. Cert No: 0038/PED/MUM/0710020/1.

Specifications

End Connection
Wafer
Application
Erosive, Fluid Control , Metals Processing, Hard Surface
Body Design
Short Pattern
Material
Cast Iron, Carbon Steel
Pressure Class
ASME
Process Connection Type
150RF
Seat/Seal Type
Metal
Valve Size Standard
DN
Valve Type
Butterfly
Media
Other
Stem
Adjustable packing

Documents & Drawings