No image available
No image available
Your request is being processed.
Micro Motion-P-G-Series Compact Coriolis Flow and Density Meters

Micro Motion™ G-Series Ultracompact, Easy to Use Flow and Density Meters

Product Description

Micro Motion G-Series Coriolis flow and density meters are ideally suited for Process Monitoring and Optimization applications, offering easy selection with pre-selected models, simple installation with market leading compactness, quick connectivity with the latest Micro Motion Transmitters and streamlined maintenance with Smart Meter Verification.

Products

Search
1-5 of 5 results for Products
Configure
Configure
Configure
Configure
Configure

Specifications

Liquid Accuracy / Repeatability
Up to ±0.1% of rate (Repeatability 0.05% of rate)
Gas Accuracy / Repeatability
Up to ±0.5% of rate (Repeatability 0.25% of rate)
Density Accuracy / Repeatability
Up to ±0.005 g/cm3 (Repeatability 0.0025 g/cm3)
Line Size
1/4" (DN6) - 3" (DN80)
Pressure Range
Up to 1450 psig
Temperature Range
-76 °F to 302 °F (-60 °C to 150 °C)
Electronics (soft)
Expansive I/O options including mA, Frequency, Discrete, HART, Modbus, Ethernet/IP

Features

  • Ultracompact footprint to fit where space is limited
  • Laser-etched tagging for durability in challenging environments
  • Broad connectivity and ease of use with Micro Motion electronics
  • Gain real-time and in-process measurement integrity assurance with Smart Meter Verification
  • Broad range of meter approvals and certifications, including; CSA, ATEX, IECEx, and NAMUR
  • Ease of selection and configuration with MyEmerson tools
  • Lightweight design for ease of handling and mobile installations

Documents & Drawings

Parts & Accessories

Search
1-3 of 3 results for Parts & Accessories
:
$280.00
Micro Motion™ Model 800 Enhanced Core Processor Assembly
Measurement Type
Flow Measurement
Product Type
Replacement Parts
Family
Flow - Coriolis
Compatibility
availability
Measurement Type
Product Type
Family
Compatibility
Flow Measurement
Replacement Parts
Flow - Coriolis
$3,564.00
$165.00