Micro Motion-K-CMF010L Sensor and 4700 Transmitter

Micro Motion™ ELITE Coriolis Meter Consisting of CMF010L Sensor and 4700 Transmitter

Specifications

Micro Motion ELITE CMF010L Coriolis Meter, 1/10 Inch (DN2), 304L Stainless Steel
Mass flow accuracy (Liquid)
±0.10% of rate (standard)±0.05% of rate (optional)
Mass flow repeatability (Liquid)
±0.05% of rate (standard)±0.025% of rate (optional)
Volume flow accuracy (Liquid)
±0.10% of rate (standard)±0.05% of rate (optional)
Volume flow repeatability (Liquid)
±0.05% of rate (standard)±0.025% of rate (optional)
Mass flow accuracy (Gas)
±0.35% of rate
Mass flow repeatability (Gas)
±0.20% of rate
Density accuracy (Liquid)
±0.0005 g/cm3 (±0.5 kg/m3)
Density repeatability (Liquid)
±0.0002 g/cm3 (±0.2 kg/m3)
Temperature accuracy
±1 °C ±0.5% of reading
Sensor maximum working pressure
1,812 psig (125 barg)
Meter approvals, calibrations, and certifications

•UL
•CSA
•IECEx
•NEPSI
•ATEX
•Ingress Protection
•EMC effects
Micro Motion™ 4700 Coriolis Configurable Inputs and Outputs Transmitter
Environmental Specifications
Operating: -61 °F (-52.0 °C) to 149 °F (65.0 °C)
Storage: -61 °F (-52.0 °C) to 185 °F (85.0 °C)
Vibration Limits
Meets IEC 60068-2-6, endurance sweep, 5 to 2000 Hz up to 1.0 g.
Housing
Transmitter NEMA 4X (IP66/67/69) polyurethane painted cast aluminum
Humidity Range
The humidity limits are 5 to 95% relative humidity, non-condensing between -40 °F (-40.0 °C) to 149 °F (65.0 °C).
Linearity
.015% Span, Span = 16mA
Input Signal
Input/Output: Up to 3 pairs of wiring terminals for transmitter input/output and digital communications. Screw terminals accept solid or stranded conductors, 26 AWG (0.129 mm²) to 14 AWG (2.08 mm²).
Sensor Type
  • 4-wire remote mount – 4 terminals for connection to 4-wire sensor
  • 9-wire remote mount – 9 terminals for connection to 9-wire sensor
Service
  • (Hart) Two clips for temporary connection to the service port
  • A USP connected to commercially-available USB equipment and cables
Power Supply
Universal (self-switching) with a supply voltage range of:
  • 18VDC to 100VDC
  • 85VAC (RMS) to 250VAC (RMS)
  • One pair of wiring terminals accepts AC or DC power
  • Housing
    NEMA 4X (IP66/67) polyurethane-painted cast aluminum. Available with 1/2 in NPT or M20 conduit connections
    Weight
    • Integral mount version 6.48 lb (2.939 kg)
    • Remote mount version 8.21 lb (3.724 kg)
    Cable Glands
    Two 1/2 in –NPT or M20 x1.5 female conduit port
    Mounting
    • Available integrally mounted to the following Coriolis sensors: CMF200 - CMFHC4, CMFS007 - CMFS150, F025-F400, G025 - G300, H025-H400, R025-R300, T025-T150
    • Available remotely mounted to the following Coriolis sensors: CMF010 - CMFHC4, CMFS007- CMFS150, F025 - F400, G025 - G300, H025 - H400, HPC007 - HPC020, T025 - T150
    Display/Interface
    • Standard user interface with LCD panel
    • Bluetooth® wireless technology display option available, with a typical range of 49 ft (14.94 m)
    • No display

    Features

    Micro Motion ELITE CMF010L Coriolis Meter, 1/10 Inch (DN2), 304L Stainless Steel
    • Get unparalleled measurement sensitivity and stability from this uniquely designed meter
    • Gain real-time and in-process measurement integrity assurance with Smart Meter Verification
    • Realize unmatched flow and density measurement performance in your most challenging liquid, gas and slurry applications
    • Achieve superb measurement confidence with the highest immunity to fluid, process and environmental effects
    • Improve scalability with a broad array of application coverage including hygienic, cryogenic and high-pressure
    • Implement the widest process-measurement range – -400°F to 662°F (-240°C to 350°C) and up to 6,000 psig (414 barg)
    • Widest range of meter approvals and certifications, including; CSA, ATEX, NEPSI, IECEx, Ingress Protection 66/67, SIL2 and SIL3, marine, and custody transfer approvals
    • Choose from models available in 316L Stainless Steel, C-22 nickel alloy and super-duplex materials
    • Interact with our 3D model to learn more about our ELITE Coriolis Flow and Density Meters
    Micro Motion™ 4700 Coriolis Configurable Inputs and Outputs Transmitter
    • The Micro Motion 4700 configurable inputs and outputs transmitter enables the use of reliable and accurate Micro Motion Coriolis meters for your flow measurement application, offering flexibility for outputs and diagnostics. The Coriolis meter delivers measurement accuracy, repeatability, and operational savings.
    • Compact, integral mount transmitter design saves electrical cost and space for use on integrated systems and skids
    • Direct mass measurement improves process control while reducing number of measurement devices required
    • Smart Meter Verification™ provides you with the confidence you need in your meter performance
    • Zero verification confirms the calibration and indicates when it’s time to re-zero the meter
    • Easy access to detailed measurement history gives you valuable insight into your process for better troubleshooting and optimization
    • Real-time indication of multiphase flow events allow for greater process control
    • High-accuracy density measurement reduces or eliminates waste in your process while the embedded historian records upsets and process deviations every second for 11 days and every five minutes for one year
    • Designed to minimize the time and expertise needed to install and operate the flow meter
    • Certified to be SIL2/3 Capable (for both single meter/multiple meters) per IEC 61508
    • Wireless THUM™ option maximizes installation and operation flexibility

    Documents & Drawings

    Micro Motion ELITE CMF010L Coriolis Meter, 1/10 Inch (DN2), 304L Stainless Steel
    Micro Motion™ 4700 Coriolis Configurable Inputs and Outputs Transmitter