Micro Motion-K-F025A Sensor and 1600 Transmitter

Micro Motion™ F-Series Coriolis Meter Consisting of F025A Sensor and 1600 Transmitter

Specifications

Micro Motion F025A Coriolis Meter, 1/4 Inch (DN6), 316L Stainless Steel, High Temperature
Mass flow accuracy (Liquid)
±0.20% of rate (standard)±0.15% of rate (optional)±0.10% of rate (optional)
Mass flow repeatability (Liquid)
±0.050% of rate
Volume flow accuracy (Liquid)
±0.20% of rate (standard)±0.15% of rate (optional)±0.10% of rate (optional)
Volume flow repeatability (Liquid)
±0.050% of rate
Mass flow accuracy (Gas)
±0.5% of rate
Mass flow repeatability (Gas)
±0.25% of rate
Density accuracy (Liquid)
±0.002 g/cm³ (2.0 kg/m³) (standard)±0.001 g/cm³ (1.0 kg/m³) (optional)
Temperature accuracy
±1 °C ±0.5% of reading
Sensor maximum working pressure
1,450 psig (100 barg)
Meter approvals, calibrations, and certifications

•UL
•CSA
•IECEx
•NEPSI
•ATEX
•Ingress Protection
•EMC effects
Micro Motion™ 1600 Compact Transmitter
Display/Interface
Graphical backlit display
Four-button mechanical controls
Flowmeter-status LED
Supports English, German, French, Spanish, Portuguese, Russian, Chinese, and Japanese languages
Power Supply
Power over Ethernet available in Ethernet version
PoE PD Power Class 3 complies with IEEE 802.3at and 802.3af
18 to 100 VDC, 6 watts typical, 11 watts maximum
Complies with Low Voltage Directive 2014/35/EU per IEC 61010-1 Ed. 3.0 2010-06; Over voltage Category II, Pollution Degree 2
Self-switching AC/DC input, automatically recognizes supply voltage, available in both HART® and Modbus versions.
85 to 240 Vac 50/60 Hz, 3 .5 watts typical, 8 watts maximum
18 to 100 Vdc, 3 .5 watts typical, 8 watts maximum
Universal Service Port
Universal Service Port design allows configuration and transfer of data unsing a standard, USB-C terminal
Ethernet version
An Ethernet port supports EtherNet/Ip and Modbus TCP all in one device
Additional channel included configurable to mA output, pulse output or discrete output
Pre-installed M12 quick connections available as an option
HART® version
HART® channel supports full HART® communication
Additional channel included configurable to pulse output or discrete output
Pre-installed M12 quick connections available as an option
Modbus version
Modbus support is implemented on the RS-485 physical layer
Additional channel included configurable to pulse output or discrete output
Pre-installed M12 quick connections available as an option
Mounting
Field-mount aluminum and hygienic stainless steel housing options
Integrally mounted to any Micro Motion ELITE (CMFS, CMF and HC), F-series, H-series, R-series, T-series or HPC-series Coriolis sensor
Remotely mounted to any 9-wire Micro Motion ELITE, F-series, H-series, R-series, T-series or HPC-series Coriolis sensor (aluminum only)
Application types
Smart Meter Verification Professional
Discrete batch control
Petroleum measurement and AI correction option
Concentration measurement
Advanced Phase Measurement for two phase flow remediation
Filling and dosing
Certifications/Approvals
Hazardous approvals
Class I, Div. 2
Zone 2

Features

Micro Motion F025A Coriolis Meter, 1/4 Inch (DN6), 316L Stainless Steel, High Temperature
  • Achieve highly accurate mass volume flow and density measurement in applications that require a compact, drainable design
  • Choose from 316L Stainless Steel and C-22 nickel alloy in all sizes
  • Improve measurement and tracking with extensive process and meter diagnostics with on-board historian and logging
  • Broad range of meter approvals and certifications, including; CSA (Class 1 Div 1 groups C and D, Class 1 Div 2 groups A, B, C and D), ATEX, IECEx, Ingress Protection 66/67, and NAMUR
  • Custody Transfer Approvals from MID OIML R 117, National Type Evaluation Program (NTEP), Measurement Canada, and INMETRO Brazil
  • Realize the fastest response rates and accurate batch and process measurement with unmatched MVD transmitter technology
  • Gain real-time and in-process measurement integrity assurance with Smart Meter Verification
  • Interact with our 3D model to learn more about our F-Series Coriolis Flow and Density Meters
Micro Motion™ 1600 Compact Transmitter
  • Gain ease of installation, integration, remote monitoring and connectivity with Ethernet/IP and Power Over Ethernet (PoE) capabilities as well as HART® or Modbus communication.
  • Capture short- and long-term insight about process events, fluid quality and measurement stability with a data historian
  • Check meter health in fewer than 90 seconds with Smart Meter Verification
  • Ensure product quality with licensable advanced software features such as Concentration Measurement and Advanced Phase Measurement
  • Graphic display supports 8 languages and can be rotated using the integrated software rotation

Documents & Drawings

Micro Motion F025A Coriolis Meter, 1/4 Inch (DN6), 316L Stainless Steel, High Temperature
Micro Motion™ 1600 Compact Transmitter