Rosemount-K-9295 Flow Meter-214C RTD Temperature Sensor

Rosemount™ 9295 Process Flow Meter with 214C RTD Temperature Sensor

Specifications

Rosemount™ 9295 Process Flow Meter
Line Size
2 to 6 in (50 to 150 mm)
Discharge Coefficient Uncertainty
Calibrated: ±0.3 to 0.5%; Standard: ±0.75 to 1.5%
Flow Turndown
10:1 or better
Max. Operating Pressure
ASME/ANSI B16.5 900#
Process Temperature Range
-20 to 850 °F (-29 to 454°C )
Process Media
Liquid, Gas, Steam
Process Wetted Material
316 SST, Carbon Steel
Warranty
5-year limited warranty
Rosemount™ 214C RTD Temperature Sensor
Temperature Range
For wire-wound element, 0.05 °C (0.020 ) maximum ice-point resistance shift after 1g vibration between 20 and 500 Hz for 150 hours according to IEC 60751:2008
Lead Wires
24 AWG wire, FEP insulated; color coded per IEC 60751
Time Constant / Response
10.8 seconds maximum required to reach 50% sensor response when tested in flowing water according to IEC 60751:2008
Stability
±0.15 °C (0.059 ) maximum ice-point resistance shift following 1,000 hours at maximum specified temperature when measured per methods defined in IEC 60751:2008
Insulation Resistance
1000 MΩ minimum insulation resistance when measured at 500 VDC at room temperature
Calibration Options
IEC 751 Class A or B; Single point calibration; Calibration schedule or customer-specified calibration range, both with Callendar-Van Dusen constants

Features

Rosemount™ 9295 Process Flow Meter
  • Conditioning Orifice Technology eliminates the need for straight pipe run which allows installation at grade level or in difficult piping configurations
  • Complete solution arrives assembled, configured and leak-checked, reducing on-site installation time and cost
  • Roddable design allows removal of impulse line plugging without the need for process shutdown
  • All-welded design eliminates potential leak points
  • Integral temperature sensor allows for a fully compensated flow measurement without the need for additional pipe penetrations or wake frequency calculations
  • Single piece machined body design without welds in the flow stream eliminates concerns with primary element breakage
  • Simplify SIS compliance with available redundant transmitter options
  • The simplicity and reliability of a DP Flow measurement without the hassle associated with a traditional installation
Rosemount™ 214C RTD Temperature Sensor
  • Single or dual element Pt-100 RTD with thin-film or wire-wound designs meets various application requirements
  • Thin film sensor engineered to withstand high vibration industrial applications
  • Wire-wound design for applications requiring high accuracy, dual-elements and/or are subjected to high temperatures
  • Covers a wide range of temperatures from –321 to 1112°F (–196 to 600°C) for application flexibility
  • Callendar-Van Dusen constants allow for transmitter-sensor matching and offer the highest level of accuracy
  • Optional Class A accuracy ensures critical temperature measurement points meet tolerance and accuracy standards
  • Adaptable design with a variety of enclosure and connection head options meet varying application demands
  • Includes spring-loaded or compact spring-loaded mounting styles for adaptability
  • North American approvals meet hazardous location requirements

Documents & Drawings

Rosemount™ 214C RTD Temperature Sensor