No image available
No image available
Your request is being processed.
Rosemount-3490C

Rosemount™ 3490C Controller

$1,450.71

Product Description

The Rosemount 3490C provide comprehensive control functionality for any 4–20 mA or HART compatible transmitters, such as the Rosemount 1208 Level and Flow Transmitter. The Rosemount 3490C enables simple programming through intuative wizards for level and flow measurement to control pumps, totalize, data log, average and calculate differentials. It is easy-to-read and has a colored LCD display that offers a simple, intuitive and user-centric interface.

Specifications

Configuration Wizards
  • Level and Pump Control
  • Open Channel Flow Measurement
  • Differential Level Measurement
  • Tank Volume Calculations
  • Input Compatability
    4-20 mA or HART
    Power Supply
    100-240 VAC
    Ambient Temperature
    -40 to 60°C
    Enclosure Rating
    IP66/67; Type 4X
    Host Communication
    Ethernet: Modbus TCP/IP, http
    Terminals
    • 2 Sensor Input
    • 4 Digital Inputs
    • 3 Analog Output
    • 6 Relay Outputs

    Features

    • User-centric design and interface
    • Setup within minutes featuring four easy-to-configure wizards - level and pump control, flow measurement, differential level, and tank level.
    • Compatible with 4-20 mA or HART® sensors, accepts up to two transmitters
    • All measurements can be logged, totalized, differenced, summed and averaged
    • Encapsulated enclosure for use in harsh outdoor environments
    • Physical buttons and bright colored LCD display for easy screen readability, NAMUR compliant
    • Use level measurement metrics to gain full control over pumping operations by controlling pumps or alarms through up to six output relays
    • Accessories available for different types of field mounting needs

    Documents & Drawings

    Parts & Accessories

    Search
    1-4 of 4 results for Parts & Accessories
    :
    $71.45
    $142.12
    $45.96
    $23.56