Rosemount-3D39004G01

Rosemount™ 3' ANSI Bypass & Mounting Hardware Package

$8,817.27

Product Description

Part Number: 3D39004G01

Specifications

Compatability
  • Rosemount 6888A In Situ Oxygen Analyzer
  • Rosemount Oxymitter 4000 In Situ Oxygen Analyzer with Probe and Xi Advanced Electronics for Safe Areas
  • Rosemount Oxymitter 4000 Replacement Probe
  • Features

    • For Use With 18" ANSI General Purpose 6888A, OXT4A, WC3000 O2 Probes

    Documents & Drawings