Rosemount-8711015

Rosemount 8711015 Wafer Magnetic Flow Meter Sensor, 1.5 Inch (DN40)

Product Description

A flangeless design that offers a compact, lightweight alternative to flanged Magnetic flow meters. An alignment spacer kit is provided for easy installation.

Products

Search
1-2 of 2 results for Products
8711015
8732E
8711015
8712E

Specifications

Accuracy
Up to 0.15% of volumetric flow rate accuracy over 13:1 flow turndowns, 0.25% over 40:1 flow turndown
Line Sizes
0.15-8 inch (4-200mm)
Liner Materials
ETFE, PTFE, and PFA
Electrode Materials
316L Stainless Steel, Nickel Alloy, Platinum, Tantalum, Titanium Consult factory for additional material options

Features

  • Cut costs with a flangeless construction for minimum size and weight
  • Compact shape is ideal for installation in locations with limited amount of straight run pipe
  • Suit any process application with available rugged liner options and standard, grounding and bullet-nose electrodes
  • Simplify installation with a lightweight, flangeless design
  • Eliminate gaskets and prevent moisture ingress with an all-welded sensor
  • Minimize maintenance and repair with an obstructionless design featuring no moving parts
  • Avoid process shutdown with a removable and replaceable terminal block that enables repairs in the field

Documents & Drawings