Rosemount-RBI pH ORP Sensor

Rosemount™ RBI pH/ORP Sensor

Product Description

The Rosemount RBI pH Sensor / ORP Sensor features a multi-junction reference design, making it ideal for use in tough applications containing sulfides and other poisoning ions. The pH/ORP sensor is offered with various configurations to meet a wide variety of installation requirements.

Specifications

Measurement Range
pH sensor: 0 to 14
ORP sensor: -1500 mV to 1500 mV
Materials of Construction
Wetted Materials: Kynar®, titanium (retractable 547 only), porous PTFE, wood, glass, and choice of EPDM, Viton™ or Kalrez®
Maximum Temperature
248 °F (120 °C) at 40 psig (276 kPa [abs])
Maximum Pressure
150 psig (1,035 kPa [abs]) at 158 °F (70 °C)

Features

  • Maximize pH/ORP sensor life with multi-junction reference
  • Highly chemical resistant rugged Kynar® body
  • Retractable option for use with ball valve assemblies

Documents & Drawings

Parts & Accessories

Search
1-7 of 7 results for Parts & Accessories
:
$230.42
$682.22
$479.81
$479.81
$1,026.49
$1,732.20
$3,294.53