No image available
No image available
Your request is being processed.
Sempell-P-model 801 non-return valves

Sempell Model 801 Controlled Non-Return Valves

Product Description

Controlled non-return valve to protect HP turbine against reverse flow. It enables reliable operation even at LP.

Features

  • Low maintenance gland can be retightened.
  • Hardfaces sealing faces at disc and body seat.
  • Low friction by burnished shaft.
  • Surfaces treated bearing faces on each part with relative motion.
  • Easy to disassemble bodies.
  • Low resistance coefficient x by favorable flow characteristic of internal structure.
  • Actuator mounting right or left possible seen from steam flow direction.
  • Universal connections by various design of welding ends or direct welding-in.
  • Deviating designs of welding ends in regard of dimension and material as well as other actuators, limit switches and special designs according to customers’ request can be supplied.

Specifications

Body Design
Long Pattern
Material
Alloy, Carbon Steel, Metal, Steel
Operating Temperature
High Temperature
Pressure Class
ASME, PN
Process Connection Type
BWE
Seat/Seal Type
Metal-to-Metal, Swing
Shutoff Class
Class V (FCI 70-2)
Standards
ASME B16.34
Style
Direct-Operated
Valve Size
NPS 14 / DN 350, NPS 16 / DN 400, NPS 18 / DN 450, NPS 20 / DN 500, NPS 24 / DN 600
Valve Size Standard
DN, NPS
Valve Type
Engineered Product

Documents & Drawings