Taking this action may invalidate your quote. Do you wish to proceed? Proceeding will convert your shopping cart into a standard order so that you can make changes.
Taking this action may invalidate your quote. Do you wish to proceed? Proceeding will convert your shopping cart into a standard order so that you can make changes.
- DN80 - DN500: 50 bar (725 psi) at ambient temperature - DN600 - DN800: 25 bar (362 psi) at ambient temperature - DN900 - DN1000: 20 bar (290 psi) at ambient temperature - DN1200 - DN1800: 16 bar (232 psi) at ambient temperature
Temperature range
-10°C to +130°C (+50°F to +266°F)
Flange accommodation
- EN 1092-1 - ISO 2084 - EN 1759 - ANSI B16.5 -ANSI B16-47 A - MSS SP44 - AWWAC207