No image available
No image available
Your request is being processed.
Sempell-P-P000333

Sempell Series S, Safety Valve

Product Description

Direct spring-operated safety relief valve with DIN flanges, ASME flanges or welding end connections

Features

  • Single trim design for steam, gases and liquids
  • Rigid light weight body construction
  • Two piece spindle
  • Low friction thermo elastic guide
  • Self-aligning spring assembly
  • Low friction, spring compression
  • Cap design ensures safe and reliable assembly of valve lifting levers
  • Locking for hydrostatic test without additional parts, cap top doubles up as gagging device
  • Gagged status indicator

Specifications

Size inlet:
DN 25 – DN 200
NPS 1 – NPS 8
Pressure rating:
PN 10 – PN 500
class 150 – class 2500
Temperature range:
–200°C to +700°C
–300°F to +1300°F, –450°F to +1000?F
Set pressure:
0.2 bar – 500 bar, 15 – 6000psi
Orifice diameter:
14 mm – 160 mm, 0.11 in? – 26 in?
Body materials:
1.0619/SA216 WCB
1.7357/SA217 WC6
1.6220/SA352 LCC
1.4408/SA351 CF8M
Other materials available on request
Accessories:
Cooling spacer, balanced piston, lifting lever, test gag, position indicator, reinforced bellows, adjusting ring, soft seat
Other accessories on request

Documents & Drawings