Tescom-P-as6

TESCOM™ Anderson Greenwood Instrumentation Series AS6 Integral Manifold Mounting System

Product Description

The simplest and most effective means to install and calibrate Rosemount® Coplaner™ style transmitters

Features

  • Compact design reduces installation costs and potential leakage points.
  • Process inlet and vent connections supplied G ¼” parallel threaded to DIN 3852 fitted with tube/compression fittings. ¼” NPT female option available.
  • Suitable for liquid or gas service.
  • Fully self draining.
  • Equalize and vent valves fitted with an anti tamper facility.
  • Choice of manifold configurations to suit the application: AS6 2/1 - Double isolate, equalize, vent AS6 2/2 - Double isolate, double vent AS6 2/3 - Single isolate, vent/ block AS6 2/5 - Single isolate, vent/ block (threaded connections).
  • Designed to be generally compatible with Shell M.E.S.C specification 60.98.56. XXX
  • NACE /sour gas service option available.
  • Choice of accessories: Seal pot, filling connectors Heater (steam/electric) Mounting plate Sun shade