Tescom-P-PH1600

TESCOM™ PH 1600 Single Stage Regulators

Product Description

PH-1600 Series is part of our Pharmpure product line. This high purity, high flow single-stage regulator offers a compact, USP Class VI and BPE compliant design suitable for biotech and pharmaceutical applications. This regulator provides gas flows up to 400 SCFM / 11,320 SLPM. Its Gylon® diaphragm ensures gas purity and integrity. Ideal for use in clean steam for sanitization and vessel headspace pressurization.

Specifications

Pressure Rating
Maximum Inlet Pressure: 300 psig / 20.7 bar
Outlet Pressure Ranges
0-20, 0-50, 0-100, 0-150, 0-250 psig / 0-1.4, 0-3.4, 0-6.9, 0-10.3, 0-17.2 bar
Material
Body: 316L Stainless Steel
Diaphragm: Gylon®
Seat, Valve: Ethylene Propylene
O-Rings: Ethylene Propylene
Valve Spring: Elgiloy®
Remaining Parts: 316 Stainless Steel
Operating Temperature
-20°F to 300°F / -28°C to 148°C
Port Size & Type
1/2, 3/4, 1, 1-1/2
Sanitary, Tube
1/4 HPIC

1/2 Port size limits regulator to Cv = 2.5
3/4 Port size limits regulator to Cv = 3.5
Flow Capacity
1/2 Port Size: Cv = 2.5
3/4 Port Size: Cv = 3.5
1 & 1-1/2 Port Size: Cv = 5.0
Load Type
Spring, Dome
Weight
16 lbs / 7 kg
Additional Information
For custom modifications or a complete system solution, please contact your local sales office.

Features

  • Up to Cv = 5.0 flow capacity
  • Gylon® diaphragm
  • Low droop, high flow
  • Five outlet pressure ranges
  • Accurately regulates pressures up to 250 psig / 17.2 bar
  • Welded sanitary connections and tube ends are available
  • Soft goods USP Class VI compliant
  • BPE 2009 compliant design

Documents & Drawings