No image available
No image available
Your request is being processed.
Tescom-M5AHSS-44

TESCOM™ Anderson Greenwood Instrumentation Series M5A Instrument Gauge Valve M5AHSS-44

QTY:

Product Description

Multi Port Gauge Meta/Soft seat Large Straight Bore and screwed connetion

Specifications

Body Material
316SS
Seat
316SS
Connections
(3) 1/2" FNPT x 1/2" MNPT
Packing
Graphite
Orifice
3/8" (9.5mm) Orifice
Max Pressure
6000 psig (413.7 Barg)
Max Temperature
1000°F (537.7°C)

Features

  • Cost savings through minimized components and process penetrations for instrument installation with reduced possible leak points.
  • Compact design minimizes space requirements; low weight improves connection strength and reduces gauge whip.
  • Unique metal seat has straight through flow path design for reduced plugging in high‑temperature service.
  • Long body option allows up to 4” (102 mm) pipe insulation.
  • Replaceable soft seat; valve operates in dirty service with repetitive bubble-tight shutoff.
  • Mirror stem finish in the packing area enables smooth operation and extends packing life.
  • Metal-to-metal body-to-bonnet seal in constant compression prevents bonnet thread corrosion, eliminates possible tensile breakage and gives a reliable seal point.
  • Easily adjustable packing decreases replacement downtime and increases valve life.
  • Safety back seating prevents stem blowout or accidental removal.
  • ENC plated 316 SS prevents galling or freezing of stem threads.
  • Rolled stem, bonnet and male NPT threads provide additional strength.

Documents & Drawings