No image available
No image available
Your request is being processed.
Yarway-P-C250-C260-C500-C546-Thermodynamic-Steam-Traps

Yarway C250, C260, C500 & C546 Thermodynamic Steam Traps

Product Description

Designed for condensate removal in high-pressure industrial, power, and marine systems, Yarway supplies a range of compact and easily maintained thermodynamic traps. Substantially smaller than comparable mechanical traps for high-pressure applications, the Yarway traps occupy minimal space in the piping. Heavy-duty structural support is not required. The operation involves only a single moving part.

Features

  • Repairable
  • Easy to check cyclic operation
  • Fail open design
  • Self-draining (vertical mount)
  • Energy efficient subcooled discharge
  • Hardened stainless steel valve body and seat
  • Single moving part
  • Freeze proof
  • Withstand superheat
  • Unaffected by water hammer

Specifications

Technology
Thermodynamic (Piston)
Size

C250: NPS 1, 1-1/2 / DN 25, 40
C260: NPS 1, 1-1/2, 2 / DN 25, 40, 50
C500: NPS 1/2, 3/4, 1 / DN 15, 20, 25
C546: NPS 1 / DN 25
Maximum Temperature
1000F
Maximum Pressure

C250: 600 psi / 41 bar
C260: 1500 psi / 103 bar
C500: 2500 psi / 172 bar
C546: 4500 psi / 310 bar Capacity: Up to 13,000 lb/hr
Connections
SWE
Materials
Low carbon chrome moly

Documents & Drawings