Emerson’s continuous monitoring solutions allow operators to maintain better control and improve overall operational efficiency.
Managing oilfield water is a process which carries high environmental risk due to potential spills and leaks. However, by implementing Emerson’s solutions—such as embedded diagnostics, magnetic flow meters, guided wave radar level transmitters, overfill protection, and tank inventory monitoring—you can identify potential failures and leak points before catastrophic events occur.
(Click to see larger image)
Micro Motion ELITE Coriolis Flow Meter
Designed to deliver accurate, repeatable flow measurement for liquids, gases and multiphase flow.
Gas Detection Solutions
Deploy gas detection technology such as the INCUS Ultrasonic Gas Leak Detector, NetSafety Millennium Point Gas Detectors, and Rosemount 935 Open Path Combustible Gas Detectors to increase detection efficiency and provide early and accurate alarms in outdoor operations.
To manage water disposal and meet your sustainability goals, minimizing emissions is a top priority. With Emerson’s solutions—such as embedded diagnostics and centralized reporting systems—you can identify and mitigate leaks or spills early, reducing the release of produced water.
(Click to see larger image)
Keystone Butterfly Valves
The Keystone portfolio is a complete and flexible option for high pressure and water quality unknowns. Resilient seated butterfly valves range from general purpose through to heavy duty and high performance models.
Inaccurate measurements can lead to a under-utilized and sub-optimal water storage systems, requiring more energy to move the water from one tank to another. However, with Emerson's solutions—including magnetic flow meters sensors and next-generation remote terminal unit and EDGE® controllers—you can optimize your water management strategy and avoid the need for unnecessary movement, resulting in increased energy efficiency.
(Click to see larger image)
Rosemount 8705 Magnetic Flow Meter Sensor with the Rosemount 8732 Transmitter
The MS Slurry Sensor is a robust solution for difficult to measure applications such as sand, high solid content fluids, or installations that generate excessive process noise.
FB3000 RTU and ProductionManager EDGE®
Combine the FB3000 RTU with ProductionManager EDGE® to achieve continuous, real-time optimization of production based on field proven technology.
Dealing with produced water can mean dealing with potential corrosive substrates and other trace substances. To safely manage storage, containment, and transfer one must be in control of the process every step of the way. Learn how Emerson can decrease safety risk and provide assurance that your produced water streams don’t become a liability.
Rosemount™ 5300 Level Transmitter - Guided Wave Radar
Ideal for challenging measurements on liquids, slurries, and solids, offering state of the art reliability and safety features in level and interface applications.
Fully leverage engineering expertise and solutions for upstream oil and gas.
Emerson’s continuous monitoring solutions allow operators to maintain better control and improve overall operational efficiency.
Emerson’s comprehensive measurement solutions identify potential failures and leak points before costly catastrophic events occur.
Emerson's efficiency, process monitoring and measurement technologies can minimize emissions and help you meet your sustainability objectives.
Emerson’s embedded diagnostics decrease safety and environmental risk while maintaining regulatory compliance.