Cutting Complexity in Radar Level Transmitters
Discover how the latest developments optimize ease-of-use
A revolution in technology allows the Frequency Modulated Continuous Wave (FMCW) technology to be used with low power 2-wire radar devices.
FMCW technology allows the radar to collect more data, providing better reliability and accuracy. Maximized signal strength offers better margin to manage difficult process conditions, such as foam, turbulence, and condensation. Learn more about our latest generations of FMCW radars – from the inventors of radar level measurement.
This video is the release video for the Rosemount 5408 and Rosemount 5408:SIS. This are the next generation level transmitters using FMCW radar technology, giving you a 30 times more powerful measurement than traditional plused radars.
Discover how the latest developments optimize ease-of-use