AMS Device Manager

Product Description

Predictive maintenance helps plants avoid unplanned shutdowns and inefficient practices that eat away at profits. AMS Device Manager helps avoid these unnecessary costs with a window into the health of intelligent field devices. It gives your maintenance and operations personnel the ability to work smarter. Based on real-time condition data from your intelligent field devices, plant staff can respond fast and make informed decisions on whether to maintain or replace field devices.

Specifications

Processor
Intel Core 2 Quad processor, 2 GHz or greater
Hard Drive
2 GB or more of free hard disk-space
Memory
3 GB or more of memory

Features

  • Reduce device commissioning time by up to 80% with device configuration templates and bulk transfer
  • Streamline calibration work processes and reduce time spent on calibrations by up to 50%
  • Identify, troubleshoot and resolve device issues from the comfort of the maintenance shop or control room
  • Protect the performance of your safety assets with enhanced user management to ensure only authorized personnel can make changes
  • Easily expand and manage your wireless networks to reach more measurement points in your plant
  • Extend asset management to anywhere with intuitive, web-based device health dashboards
  • Automatically synchronize field data from AMS Trex with your audit trail

Documents & Drawings