Neotecha Model PV Reactor Sampling System

Product Description

A safe and reliable sampling device to meet the demands of the chemical and pharmaceutical industry

ped

Features

  • Extracts a representative sample from a reactor under process conditions without stopping the process or opening the reactor.
  • Safe and simple operation.
  • Sample is transferred pressure less.
  • Different sample volumes are available.
  • All wetted parts are PTFE, PFA, perfluor or glass.
  • Direct mounting of all auxiliary valves via integrated mini mounting flange.
  • If pH metering is required the top flange of the PV unit can be equipped with the required connection.
  • Unit can be connected to a continuous re-circulation pump.
  • Unit can be integrated with vacuum, nitrogen and rinsing supply lines.
  • Liquid product can be added to the reactor via the PV unit.
  • Sample media can be returned to the reactor.
  • No contamination of the atmosphere. Displaced air in the bottle is returned into sight glass.

Specifications

Certifications
PED
End Connection
Flanged
Material
Teflon, 316L Stainless Steel
Operating Temperature
Less Than 200 C
Pressure Class
PN
Process Connection Type
150RF, PN16
Valve Size Standard
DN
Valve Type
Instrumentation Valve
Media
Aggressive Liquids/Gases

undefined