No image available
No image available
Your request is being processed.
AVENTICS-P-437

AVENTICS™ Series 437 Tie-Rod Cylinders

Product Description

The AVENTICS Series 437 is a line of double-acting pneumatic tie-rod cylinders that comply with CNOMO standards. They are equipped with pneumatic cushioning and are suitable for case packing, automotive, packaging, press room, metal stamping, and tyre manufacturing applications.

Products

Search
1-10 of 77 results for Products
:
€275.60
€286.40
€297.30
€308.10
€318.90
€287.20
€300.20
€313.20
€326.20
€339.20

Specifications

Function
Double Acting, Single Rod
Body Material
Light Alloy
Bore
25 mm, 32 mm, 50 mm, 63 mm, 80 mm, 100 mm, 40 mm, 125 mm, 160 mm, 200 mm
Operating Environment
Indoor, Outdoor
Stroke
1000 mm Max

Features

  • Wide range of mountings and sensors
  • Equipped for magnetic position detectors
  • Handles lubricated and unlubricated air
  • Ambient temperature range from -10° C to 70 °C

Documents & Drawings