AVENTICS-1823300036

AVENTICS™ Sleeve 1823300036

€22.94
QuickShip QuickShip
QTY:

Product Description

FPT-S-RSK-G100-G100

Specifications

Compressed air connection type
Internal thread
Port G
G 1
Compressed air connection type 2
Internal thread
Port D
G 1
Type
FPT-S-RSK
Working pressure min.
0 bar
Working pressure max
16 bar
Min. ambient temperature
-20 °C
Max. ambient temperature
80 °C
Delivery unit
2 piece
Material
Brass