AVENTICS-1826409006

AVENTICS™ Flexible spherical coupling, Series PM5 1826409006

€235.27
QuickShip QuickShip
QTY:

Product Description

CM2-PM5-M027-M2-A

Specifications

For series
to mount on cylinder PRA, TRB, CCL-IS/-IC, CCI, SSI, MNI, KPZ, KHZ, 167, CVI, RPC, RDC, ITS, spherical
For series
PRA, TRB, CCL-IS, CVI
Thread size
M27x2
Weight
1.7 kg
Housing material
Steel
Surface housing
galvanized