AVENTICS-5514400030

AVENTICS™ Mounting kit 5514400030

€108.14
QTY:

Product Description

551-440-3

Specifications

Type
Assembly kit
Min. ambient temperature
-20 °C
Max. ambient temperature
70 °C
Min. medium temperature
-20 °C
Max. medium temperature
70 °C
Max. number of valve positions
3
Weight
0.11 kg
Screws material
Steel
Material tie-rod
Steel
Material mounting bracket
Aluminum

Documents & Drawings