No image available
No image available
Your request is being processed.
AVENTICS-R402003944

AVENTICS™ Easy2Combine, Connection kit R402003944

€382.50
QuickShip QuickShip
QTY:

Product Description

RTC CARRIER-CARRIER

Specifications

For series
RTC
Easy2Combine basic
RTC-HD 63, RTC-HD 25, RTC-HD 32, RTC-HD 40, RTC-HD 50
Easy2Combine add-on part
RTC-CG 25, RTC-CG 32
Weight
1.2 kg
Connection plate material
Aluminum

Features

  • Standardized mounting interfaces for direct connection of AVENTICS components
  • Less moving mass as no transition plates are required
  • Simplified machine design and reduced mounting effort

Documents & Drawings