AVENTICS-R412004076

AVENTICS™ Compressed air tubing, Series TU1-S-TEF R412004076

€12.06
QuickShip QuickShip
QTY:
100 M

Product Description

TU1-S-TEF-006-0100-TR-0100

Specifications

External Ø
6 mm
Bending radius min. at 20°C
35 mm
Wall thickness
1 mm
Color
Transparent
Min. ambient temperature
-40 °C
Max. ambient temperature
200 °C
Max. working pressure at 20°C
12 bar
suitable for use in food processing
suitable for use in food processing
Delivery unit length
100 m
Weight per meter
0.037 kg
Material
Polytetrafluorethylene