AVENTICS™ Reservoir, Series AS2-CLA R412006349

€52.52
QTY:

Product Description

AS2-CLA-X000-SSN-NON

Specifications

Type
Reservoir
Version
reservoir, metal, with inspection glass
Filter reservoir volume
28 cm³
inspection glass
with window
Certificates
suitable for ATEX
ATEX
suitable for ATEX
Working pressure min.
0 bar
Working pressure max
16 bar
Min. ambient temperature
-10 °C
Max. ambient temperature
50 °C
Min. medium temperature
-10 °C
Max. medium temperature
50 °C
Medium
Compressed air
Weight
0.338 kg
Material reservoir
Die cast zinc
Seal material
Acrylonitrile butadiene rubber