AVENTICS-R412010016

AVENTICS™ Double nipple, Series PE5 R412010016

€12.59
QuickShip QuickShip
QTY:

Product Description

G014-G014 PE5

Specifications

Port D
G 1/4
Port G
G 1/4
Compressed air connection type
External thread
Delivery unit
2 piece
Weight per piece
0.04 kg

Features

  • Qn = 3200 l/min

Documents & Drawings